Downloading...
PNP+PNP Digital transistor (with built-in resistors) - EMB61Two DTA014E chips in a package.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOT-563 |
JEITA Package | SC-107C |
Package Size[mm] | 1.6x1.6(t=0.5) |
Number of terminal | 6 |
Polarity | PNP+PNP |
Supply voltage VCC 1[V] | -50.0 |
Collector current IC 1[A] | -0.1 |
Input resistance R1 1 [kΩ] | 22.0 |
Emitter base Resistance R2 1 [kΩ] | 22.0 |
Supply voltage VCC 2[V] | -50.0 |
Collector current IC 2[A] | -0.1 |
Input resistance R1 2 [kΩ] | 10.0 |
Emitter base Resistance R2 2 [kΩ] | 10.0 |
Power Dissipation (PD)[W] | 0.15 |
Mounting Style | Surface mount |
Output Current [A] | -0.05 |
Equivalent (Single Part) | DTA014E |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
Features:
- 1) Transistor elements are independent, eliminating interface.
2) Mounting cost and area can be cut in half.
3) Lead Free/RoHS Compliant.
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
EMB51 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB52 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB53 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB59 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB60 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample | |
EMB75 | PNP+PNP Digital transistor (with built-in resistors) | EMT6 | Buy Sample |
New Products:
Technical Data
NE Handbook Series
For Power Device
Condition Of Soldering
For Surface Mount Type
Operation Notes
About TR Die Temperature
Operation Notes
Before using ROHM Transistor
Part Explanation
For Transistors