Downloading...
 
product-image
 

PNP+PNP Digital transistor (with built-in resistors) - EMB52

Two DTA044E chips in a EMT6 package.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
EMB52T2R Active EMT6 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-563
JEITA Package SC-107C
Package Size[mm] 1.6x1.6(t=0.5)
Number of terminal 6
Polarity PNP+PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1 [kΩ] 47.0
Emitter base Resistance R2 1 [kΩ] 47.0
Supply voltage VCC 2[V] -50.0
Collector current IC 2[A] -0.1
Input resistance R1 2 [kΩ] 47.0
Emitter base Resistance R2 2 [kΩ] 47.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
Output Current [A] -0.03
Equivalent (Single Part) DTA044E
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • 1) Transistor elements are independent, eliminating interface.
    2) Mounting cost and area can be cut in half.
    3) Lead Free/RoHS Compliant.
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
EMB51 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB53 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB59 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB60 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB61 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
EMB75 PNP+PNP Digital transistor (with built-in resistors) EMT6   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors