EDZV2.4B
150mW 2.4V, SOD-523, Zener Diode
EDZV2.4B
EDZV2.4B
150mW 2.4V, SOD-523, Zener Diode
ROHM's zener diodes are available in various lineup as 2-pin mold surface mount type and complex type.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | EDZVT2R2.4B
Status |
Recommended
Package |
EMD2
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS |
Yes
Specifications:
Configuration
Single
Package Code
SOD-523
Package(JEITA)
SC-79
Mounting Style
Surface mount
Number of terminal
2
Power Dissipation (PD)[mW]
150
Zener Voltage VZ (Min.)[V]
2.43
Zener Voltage VZ (Max.)[V]
2.63
IZ @ VZ [mA]
5
Package Size [mm]
0.8x1.6 (t=0.7)
Features:
・Ultra-small 2-pin mini mold high-density surface mount type.(EMD2)・High reliability.
・Mounting possible by automated chip mount.