Downloading...
 
product-image
 

NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) - DTC143EUB

DTC143EUB is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTC143EUBTL Active UMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-323FL
JEITA Package SC-85
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 4.7
Emitter base Resistance R2 1 [kΩ] 4.7
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
GI hFE 20 to
Output Current [A] 0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistors, R1 = R2 = 4.7kΩ
    • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
    • Only the on/off conditions need to be set for operation, making the circuit design easy.
    • Complementary PNP Types: DTA143E series
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTC143EU3 NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3 - inquiry
DTC143EEBHZG NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
DTC143EUBHZG NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3F   Buy Sample
DTC143ECAHZG NPN 100mA 50V Digital Transistors (Bias Resistor Built-in Transistors) SOT-23   Buy Sample
DTC143ECA NPN 100mA 50V Digital Transistors (Bias Resistor Built-in Transistors) SOT-23   Buy Sample
DTC143EMFHA NPN Digital transistor (AEC-Q101 Qualified) VMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors