Downloading...
 
product-image
 

NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) - DTC114YUB

DTC114YUB is an digital transistor (Resistor built-in type transistor). Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTC114YUBTL Active UMT3F 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-323FL
JEITA Package SC-85
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity NPN
Supply voltage VCC 1[V] 50.0
Collector current IC 1[A] 0.1
Input resistance R1 1 [kΩ] 10.0
Emitter base Resistance R2 1 [kΩ] 47.0
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
GI hFE 68 to
Output Current [A] 0.07
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
    • Built-In Biasing Resistors, R1 = 10kΩ, R2 = 47kΩ.
    • Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
    • Only the on/off conditions need to be set for operation, making the circuit design easy.
    • Complementary PNP Types: DTA114Y series
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTC114YU3HZG Automotive NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3   inquiry
DTC114YU3 NPN 100mA 50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3   inquiry
DTC114YCAHZG NPN 100mA 50V Digital Transistors (Bias Resistor Built-in Transistors) SOT-23   Buy Sample
DTC114YCA NPN 100mA 50V Digital Transistors (Bias Resistor Built-in Transistors) SOT-23   Buy Sample
DTC114YEBHZG NPN 100mA 50V Digital Transistor (AEC-Q101 Qualified) EMT3F   Buy Sample
DTC114YUBHZG NPN 100mA 50V Digital Transistor (AEC-Q101 Qualified) UMT3F   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors