Downloading...
 
product-image
 

PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) - DTA144EM

DTA144EM is a digital transistor suitable for inverter, interface and driver applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA144EMT2L Active VMT3 8000 8000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-723
JEITA Package SC-105AA
Package Size[mm] 1.2x1.2(t=0.5)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1 [kΩ] 47.0
Emitter base Resistance R2 1 [kΩ] 47.0
Power Dissipation (PD)[W] 0.15
Mounting Style Surface mount
GI hFE 68 to
Output Current [A] 0.03
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Standard digital transistor
    · Built-In Biasing Resistors
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA144EEB PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3F   Buy Sample
DTA144EE PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) EMT3   Buy Sample
DTA144EKA PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) SMT3   Buy Sample
DTA144EUB PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3F   Buy Sample
DTA144EU3 PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3   inquiry
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors