Not Recommended for New Designs DTA143EUBHZG
PNP -100mA -50V Digital Transistor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For DTA143EUBHZG

Part Number
DTA143EUBHZG
DTA143EUBHZG
DTA143EU3HZG
DTA143EU3HZG
Ordering Part Number DTA143EUBHZGTL DTA143EU3HZGT106
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMT3F UMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323FL SOT-323
Package Size [mm] 2x2.1 (t=1.05) 2x2.1 (t=1)
Number of terminal 3 3
Polarity PNP PNP
Supply voltage VCC 1 [V] -50.0 -50.0
Collector current Io (Ic) [A] -0.1 -0.1
Input resistance R1 1 [kO] 4.7 4.7
Emitter base Resistance R2 1 [kO] 4.7 4.7
Collector-Emitter voltage VCEO1 [V] - -50.0
Power Dissipation (PD) [W] 0.2 0.2
GI hFE 30 to 30 to
Output Current [A] 0.1 0.1
Mounting Style Surface mount Surface mount
JEITA Package SC-85 SC-70
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)