PNP Digital transistor (AEC-Q101 Qualified) - DTA143EUAFRA

Automotive Digital Transistor

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
DTA143EUAFRAT106 Active UMT3 3000 3000 Taping Yes
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-323
JEITA Package SC-70
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1[kΩ] 4.7
Emitter base Resistance R2 1[kΩ] 4.7
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
GI hFE 30 to
Output Current [A] 0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • · Standard digital transistor
    · Built-In Biasing Resistors
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA115EEFRA PNP Digital transistor (AEC-Q101 Qualified) EMT3   Sample
DTA115EMFHA PNP Digital transistor (AEC-Q101 Qualified) VMT3   Sample
DTA114EUBHZG PNP Digital Transistor (AEC-Q101 Qualified) UMT3F   Buy Sample
DTA013ZEB PNP Digital transistor (with built-in resistors) EMT3F   Buy Sample
DTA013ZM PNP Digital transistor (with built-in resistors) VMT3   Buy Sample
DTA013ZUB PNP Digital transistor (with built-in resistors) UMT3F   Buy Sample
New Products:
Technical Data
NE Handbook Series

For Power Device

Storage Conditions

For Transistors

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Taping Specifications

For Transistors

Part Explanation

For Transistors