Downloading...
 
product-image
 

PNP Digital transistor (with built-in resistors) - DTA143EUA

These are the standard products of "digital transistors" which ROHM invented and marketed first in the world.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DTA143EUAT106 Active UMT3 3000 3000 Taping Yes
 
Specifications:
Grade Standard
Package Code SOT-323
JEITA Package SC-70
Package Size[mm] 2.0x2.1(t=0.9)
Number of terminal 3
Polarity PNP
Supply voltage VCC 1[V] -50.0
Collector current IC 1[A] -0.1
Input resistance R1 1 [kΩ] 4.7
Emitter base Resistance R2 1 [kΩ] 4.7
Power Dissipation (PD)[W] 0.2
Mounting Style Surface mount
GI hFE 30 to
Output Current [A] 0.1
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
Features:
  • · Standard digital transistor
    · Built-In Biasing Resistors
    · Small Surface Mount Package
    · Pb Free/RoHS Compliant
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Transistors
PART NUMBER Product Name Package Datasheet Distribution Inventory
DTA143EU3 PNP -100mA -50V Digital Transistor (Bias Resistor Built-in Transistor) UMT3 - inquiry
DTA143ECAHZG PNP -100mA -50V Digital Transistors (Bias Resistor Built-in Transistors) SOT-23   Buy Sample
DTA143ECA PNP -100mA -50V Digital Transistors (Bias Resistor Built-in Transistors) SOT-23   Buy Sample
DTA143EEBHZG PNP -100mA -50V Digital Transistor (AEC-Q101 Qualified) EMT3F   Buy Sample
DTA143EUBHZG PNP -100mA -50V Digital Transistor (AEC-Q101 Qualified) UMT3F   Buy Sample
DTA143EMFHA PNP Digital transistor (AEC-Q101 Qualified) VMT3   Buy Sample
New Products:
 
 
Technical Data
NE Handbook Series

For Power Device

Condition Of Soldering

For Surface Mount Type

Operation Notes

About TR Die Temperature

Operation Notes

Before using ROHM Transistor

Part Explanation

For Transistors