DTA143ECAHZG
PNP, SOT-23, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
DTA143ECAHZG
DTA143ECAHZG
PNP, SOT-23, R1=R2 Potential Divider Type Digital Transistor (Bias Resistor Built-in Transistor) for automotive
DTA143ECAHZG is the high reliability Automotive transistor, suitable for inverter and interface, driver.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-23
Number of terminal
3
Polarity
PNP
Supply voltage VCC 1[V]
-50
Collector current Io (Ic) [A]
-0.1
Input resistance R1 1[kΩ]
4.7
Emitter base Resistance R2 1[kΩ]
4.7
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.1
Power Dissipation (PD)[W]
0.2
Mounting Style
Surface mount
Output Current [A]
-0.1
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Built-In Biasing Resistors, R1 = R2 = 4.7kΩ
- Built-in bias resistors enable the configuration of an inverter circuit without connecting external input resistors (see inner circuit) .
- Only the on/off conditions need to be set for operation, making the circuit design easy.
- Complementary NPN Types: DTC143ECA HZG