Downloading...
 
product-image
 

Band Switching Diode (AEC-Q101 Qualified) - DAN235EFH

FAQ 
Buy 
Sample 
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
DAN235EFHTL Active EMD3 3000 3000 Taping Yes
 
Specifications:
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-416
Package(JEITA) SC-75A
Package Size[mm] 1.6x1.6(t=0.7)
Mounting Style Surface mount
Number of terminal 3
Reverse Voltage VR[V] 35
Tj[°C] 125
Ct[pF] 1.2
VR @ Ct [V] 6
f @ Ct [MHz] 1
rF[Ω] 0.9
IF @ rF [mA] 2
f @ rF [MHz] 100
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 125
Features:
  • ・Ultra-small mold type.
    ・High reliability.
    ・Structure:Silicone epitaxial planer type.
 
 
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
1SS390FH Band Switching Diode (AEC-Q101 Qualified) EMD2   Buy Sample
1SS356FH Band Switching Diode (AEC-Q101 Qualified) UMD2   inquiry
DAN235UFH Band Switching Diode (AEC-Q101 Qualified) UMD3   Buy Sample
DAP236UFH Band Switching Diode (AEC-Q101 Qualified) UMD3   inquiry
1SS390 Band Switching Diode EMD2   Buy Sample
DAN235E Band Switching Diode EMD3   Buy Sample
New Products:
 
 
Technical Data
Condition Of Soldering

For Surface Mount Type

Operation Notes

For Surface Mount Type

Part Explanation

For Diodes