Switching Diode (AEC-Q101 Qualified) - DAN217UMFH

ROHM's switching diodes, including diode arrays, are available in high-reliability packages and stable supply for various applications.

Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
DAN217UMFHTL Active UMD3F 3000 3000 Taping Yes
Grade Automotive
Common Standard AEC-Q101
Package Code SOT-323FL
Package(JEITA) SC-85
Package Size[mm] 2.0x2.1(t=0.9)
Mounting Style Surface mount
Number of terminal 3
VRM[V] 80
Reverse Voltage VR[V] 80
Average Rectified Forward Current IO[A] 0.1
IFM[A] 0.3
Isurge[mA] 4000
Forward Voltage VF[V] 1.2
IF @ Forward Voltage [mA] 100.0
Reverse Current IR[µA] 0.2
VR @ Reverse Current [V] 70
trr[ns] 4
IF @ trr [mA] 5
VR @ trr [V] 6.0
Storage Temperature (Min.)[°C] -55
Storage Temperature (Max.)[°C] 150
  • ・Small mold package.(Flat lead type)
    ・High SW-speed.
Pin Configuration:
Pin Configration
Other New/Updated Products Relating to Diodes
PART NUMBER Product Name Package Datasheet Distribution Inventory
DAN217WM Switching Diode EMD3F   Buy Sample
DAN222MFH Switching Diode (AEC-Q101 Qualified) VMD3   Buy Sample
DAN222WMFH Switching Diode (AEC-Q101 Qualified) EMD3F   Buy Sample
DAN202UMFH Switching Diode (AEC-Q101 Qualified) UMD3F   Buy Sample
DAN202KFH Switching Diode (AEC-Q101 Qualified) SMD3   Buy Sample
DAN217FH Switching Diode (AEC-Q101 Qualified) SMD3   Buy Sample
New Products:
Technical Data
Storage Conditions

For Diodes

Part Explanation

For Diodes