CSL0901VT
High brightness Lens Type LED
CSL0901VT
CSL0901VT
High brightness Lens Type LED
CSL0901PT is Lens type Chip LED. Achieves high brightness with the small 1608 (0603) size.
Product Detail
Part Number | CSL0901VT1
Status |
Recommended
Package |
CSL0901
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
20 Years
Specifications:
Package Type
With Lens
LED Type
High Brightness
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=1.24)
Emitting color
Red
Luminous Intensity(Single)(Typ.)[mcd]
174
Number of Brightness Rank
5
Dominant wave-length λD(Single)(Typ.)[nm]
630
Forward Voltage VF (Typ.) [V]
2.1
IF @ VF [mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
50
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100