Downloading...
Zener Diode - CDZV2.2BCDZV2.2B is the 100mW type compact (1006 size) diode for voltage regulation.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
Package Code | SOD-923 |
Package Size[mm] | 1.0x0.6(t=0.37) |
Mounting Style | Surface mount |
Number of terminal | 2 |
Power Dissipation (PD)[mW] | 100 |
Zener Voltage VZ (Min.)[V] | 2.22 |
Zener Voltage VZ (Max.)[V] | 2.41 |
IZ @ VZ [mA] | 5 |
Storage Temperature (Min.)[°C] | -55 |
Storage Temperature (Max.)[°C] | 150 |
RELATED PRODUCTS
Other New/Updated Products Relating to Diodes
New Products: