Low Duty LCD Segment Drivers - BU97981GU

BU97981GU is a 1/4, 1/3duty or Static general-purpose LCD driver that can be used for consumer / battery operated products and can drive up to 196 LCD Segments.
It has integrated display RAM for reducing CPU load. Also, it is designed with low power consumption and no external component needed.
It can support up to 31 general-purpose outputs to control LED devices and can control 3ch LED driver that able to support LED PWM illumination.
Its small BGA package is well-suited for small footprint applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BU97981GU-ZE2 Active VBGA064T050A 2500 2500 Taping Yes
Grade Consumer
Segment Element 196
Duty 1/4, 1/3, Static
Bias 1/3
Elements of MUX 1:1 49
Elements of MUX 1:3 147
Elements of MUX 1:4 196
Interface [line serial] 3wire
Interface Voltage (Min.)[V] 1.8
Interface Voltage (Max.)[V] 3.6
Power Supply for LCD (Min.)[V] 3.3
Power Supply for LCD (Max.)[V] 5.5
Max GPO [port] 31
LED Driver [port] 3
LCD Driving Waveform Line/Frame
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 75
    • 1/4, 1/3duty or Static setting selectable
      1/4duty driving: Max 196 segments
      1/3duty driving: Max 147 segments
      Static driving: Max 49 segments
    • 1/3 bias setting
    • Power supply for Interface: 1.8V to 3.6V
    • Power supply for LCD: 3.3V to 5.5V
    • Integrated LCD voltage driving circuit
    • Integrated oscillation circuit for LCD frame frequency
    • Line or Frame inversion driving selectable
    • Integrated 31ch general purpose outputs (SEG selectable)
    • Integrated 3ch LED driver able to support 4096 step PWM illumination
    • Support individual blink function with dedicated blink RAM integrated
    • Support 3 wire serial interface
    • Support INHb terminal to control Display ON/OFF
    • Integrated voltage detected type power on reset circuit
    • No external components required
    • Low power consumption design
    • Small BGA package
Other New/Updated Products Relating to Display Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU9795ZKS2 Low Duty LCD Segment Drivers SQFP-T52   inquiry
BU9797AFUV Low Duty LCD Segment Drivers TSSOP-C48V   inquiry
BU97550CH-3W Low Duty LCD Segment Drivers CHIP   inquiry
BU9795BGUW Low Duty LCD Segment Driver VBGA049W040A   Buy Sample
BU97530KVT Low Duty LCD Segment Drivers TQFP100V   Buy Sample
BU97501KV Low Duty LCD Segment Drivers VQFP64   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance