Low Duty LCD Segment Drivers - BU97501KV

BU97501KV is a 1/4 or 1/3 duty general-purpose LCD driver that can be used for consumer / battery operated products and can drive up to 204 LCD Segments. It can support up to 4 general-purpose outputs to control LED devices.It can also support key a scan function that detects a maximum of 30 key inputs to reduce PCB wiring and to minimize microcontroller size and cost.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BU97501KV-E2 Active VQFP64 1000 1000 Taping Yes
Grade Consumer
Segment Element 204
Duty 1/4, 1/3
Bias 1/3, 1/2
Elements of MUX 1:3 156
Elements of MUX 1:4 204
Interface [line serial] 3wire+KEYOUT
Interface Voltage (Min.)[V] 2.7
Interface Voltage (Max.)[V] 6.0
Power Supply for LCD (Min.)[V] 4.5
Power Supply for LCD (Max.)[V] 6.0
Max GPO [port] 4
Max KEYSCAN [Key] 30
LCD Driving Waveform Line/Frame
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
    • 1/4 or 1/3 duty setting selectable
      1/4duty driving: Max 204 segments
      1/3duty driving: Max 156 segments
    • 1/3 or 1/2 bias setting selectable
    • Power supply for Interface: 2.7V to 6.0V
    • Power supply for LCD: 4.5V to 6.0V
    • Integrated LCD voltage driving circuit
    • Integrated oscillation circuit for LCD frame frequency
    • Line or Frame inversion driving selectable
    • Integrated 4ch general purpose outputs
      (SEG selectable)
    • Support 3 wire serial interface + KEYOUT
    • Support Max 30 key input detection (SEG selectable)
    • Integrated power on reset circuit
    • No external components required
    • Low power consumption design
Other New/Updated Products Relating to Display Drivers
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU9795ZKS2 Low Duty LCD Segment Drivers SQFP-T52   inquiry
BU9797AFUV Low Duty LCD Segment Drivers TSSOP-C48V   inquiry
BU97550CH-3W Low Duty LCD Segment Drivers CHIP   inquiry
BU9795BGUW Low Duty LCD Segment Driver VBGA049W040A   Buy Sample
BU97530KVT Low Duty LCD Segment Drivers TQFP100V   Buy Sample
BU97981GU Low Duty LCD Segment Drivers VBGA064T050A   Buy Sample
New Products:
Technical Data
Application Note

Thermal Resistance