BU90T81
27bit LVDS Transmitter 27:4 Serializer

LVDS Interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7×) stream and reduce cablenumber by 3 (1 / 3) or less. The ROHM's LVDS has low swing mode to be able to expect further low and Receiver of 4 bits operate to 250MHz. It can be used for a variety of purposes, home appliances such as LCD-TV, business machines such as decoders, instruments, and medical equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU90T81-E2
Status | Recommended
Package | VBGA048W040
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Sub Family

LVDS SerDes

Function

Serializer

Input Signal Type

LVCMOS

Output Signal Type

LVDS

No.of Tx

4

Clock frequency (Min.)[MHz]

20

Clock frequency (Max.)[MHz]

112

Data Rates [Mbps]

784

Parallel Bus Width

27

Supply Voltage(Min.)[V]

1.65

Supply Voltage(Max.)[V]

1.95

Supply Voltage(Typ.)[V]

1.8

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4x4 (t=0.9)

Find Similar

Features:

・24bits data of parallel LVCMOS level inputs are converted to 4 channels of LVDS data stream.
・Support clock frequency from 20MHz up to 112MHz.
・Low power 1.8V CMOS design.
・Power down mode.
・Clock edge selectable.
・Support 6bit/8bit mode selectable.
・Support reduced swing LVDS for low EMI.
・Support LVDS Outputs pin reverse function.
・Support spread spectrum clock generator.
・48pin BGA Package(4mm×4mm ,0.5mm pitch )
X

Most Viewed