BU90028NUX
Step-down Switching regulators with Built-in Power MOSFET

The BU9002xNUX are a high efficiency 1MHz synchronous step-down switching regulator with low current PFM mode.
It provides up to 1.5A load current and an input voltage range from 4.5V to 5.5V, optimized for various applications with input voltage range up to 5V.
BU9002xNUX has a mode control pin that allows the user to select Forced PWM (Pulse Width Modulation) mode or PFM (Pulse Frequency Modulation) and PWM auto change mode utilized power save operation at light load current.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU90028NUX-TR
Status | Recommended
Package | VSON008X2030
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Integrated FET / Controller

Integrated FET

Topology

Buck

Synchronous / Nonsynchronous

Synchronous

Vin1(Min.)[V]

2.3

Vin1(Max.)[V]

5.5

Vout1(Min.)[V]

1.175

Vout1(Max.)[V]

1.175

Iout1(Max.)[A]

1.5

SW frequency(Max.)[MHz]

1

Light Load mode

No

EN

Yes

PGOOD

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2x3 (t=0.6)

Find Similar

Features:

・ Fast transient response
・ Automatic PFM/PWM operation.
・ Forced PWM operation
・ Internal Soft Start
・ Under voltage lockout
・ Over current protection
・ Thermal shutdown
X

Most Viewed