56bit LVDS Receiver 8:56 Deserializer - BU7985KVT

LVDS Interface IC of ROHM "Serializer" "Deserializer" operate from 8MHz to 150MHz wide clock range, and number of bits range is from 35 to 70. Data is transmitted seven times (7×) stream and reduce cablenumber by 3 (1 / 3) or less. The ROHM's LVDS has low swing mode to be able to expect further low EMI.Driver and Receiver of 4 bits operate to 250MHz. It can be used for a variety of purposes, home appliancessuch as LCD-TV, business machines such as decoders, instruments, and medical equipment.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BU7985KVT Active TQFP100V 500 50 Tray Yes
Sub Family LVDS SerDes
Function Deserializer
Input Signal Type LVDS
Output Signal Type LVCMOS
No.of Rx 8
Clock frequency (Min.)[MHz] 20
Clock frequency (Max.)[MHz] 112
Data Rates [Mbps] 784
Parallel Bus Width 56
Supply Voltage(Min.)[V] 3.0
Supply Voltage(Max.)[V] 3.6
Supply Voltage(Typ.)[V] 3.3
Operating Temperature (Min.)[°C] -20
Operating Temperature (Max.)[°C] 85
  • ・Wide dot clock range : Single (112MHz) / Dual (180MHz) (NTSC, VGA, SVGA, WXGA, UXGA)
    ・Support clock frequency from 20MHz up to 112MHz
    ・User programmable LVCMOS data output triggering timing by using either rising or falling edge of clock.
    ・User programmable LVCMOS data and clock output driving ability.
    ・Support Fail-Safe Hi-z Operation
    ・56bit LVDS transmitter is recommended to use BU7988KVT.
Other New/Updated Products Relating to Interface
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU90T82 27bit LVDS Dual-out Transmitter SBGA072T070A   Buy Sample
BU90R102 67bit LVDS Receiver HQFP144VM   Buy Sample
BU8254KVT 35bit LVDS Trabsmitter 35:5 Serializer TQFP64V   Buy Sample
BU90T81 27bit LVDS Trabsmitter 27:4 Serializer VBGA048W040   Buy Sample
BU8254GUW 35bit LVDS Trabsmitter 35:5 Serializer VBGA099W060   Buy Sample
BU7988KVT 56bit LVDS Trabsmitter 56:8 Serializer TQFP100V   Buy Sample
New Products:
Technical Data
Application Note

BU7988KVT, BU7985KVT

Application Note

Thermal Resistance