Low Power Ground Sense Operational Amplifier - BU7475SHFV

Ultra Low Power CMOS Op-Amp BU7265/BU7205/BU7271/BU7245 family (Input-Output Full Swing) and BU7411 / BU7421 / BU7475 (ground sense) are monolithic IC. Supply current is very small (BU7265/BU7411 family: 0.35[µA], BU7421 family: 8.5[µA], BU7271 family: 8.6[µA]), and VDD range is +1.6[V] ~ +5.5[V] (BU7411 family: single supply), so operable with low voltage. It’s suitable for applications of portable equipments and battery movements.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BU7475SHFV-TR Active HVSOF5 3000 3000 Taping Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.7
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 1
Circuit Current(Typ.)[mA] 0.0090
Input Offset Voltage(Max.)[mV] 6.5
Input Bias Current(Typ.)[nA] 0.0010
Slew Rate(Typ.)[V/µS] 0.05
Input Voltage Range [V] VSS to VDD-1.2
Output Voltage Range [V] VSS+0.1 to VDD-0.1
Voltage gain(Typ.)[dB] 100.0
Output current(Typ.)[mA] 7.0
CMRR(Typ.)[dB] 60.0
PSRR(Typ.)[dB] 80.0
GBW(Typ.)[MHz] 0.1
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
  • ・High large signal voltage gain
    ・Wide temperature range
        -40[℃] ~ +105[℃]
    ・Low input bias current 1[pA] (Typ.)
    ・Internal ESD protection
        Human body model (HBM) ±4000 [V] (Typ.)
    ・Internal phase compensation
    ・Low operating supply voltage
        +1.7[V] ~ +5.5[V] (single supply)
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU7465HFV High Speed Ground Sense Operational Amplifier HVSOF5   Buy Sample
BU7465SHFV High Speed Ground Sense Operational Amplifier HVSOF5   Buy Sample
BU7475HFV Low Power Ground Sense Operational Amplifier HVSOF5   Buy Sample
New Products:
Technical Data
Application Note

Op amp Circuit Collection

Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance