Low Power Ground Sense Operational Amplifier - BU7411SG

Ultra Low Power CMOS Op-Amp BU7265/BU7205/BU7271/BU7245 family (Input-Output Full Swing) and BU7411 / BU7421 / BU7475 (ground sense) are monolithic IC. Supply current is very small (BU7265/BU7411 family: 0.35[µA], BU7421 family: 8.5[µA], BU7271 family: 8.6[µA]), and VDD range is +1.6[V] ~ +5.5[V] (BU7411 family: single supply), so operable with low voltage. It’s suitable for applications of portable equipments and battery movements.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BU7411SG-TR Active SSOP5 3000 3000 Taping Yes
Grade Standard
Power supply(Min.)[V](+5V=5, +/-5V=10) 1.6
Power supply(Max.)[V](+5V=5, +/-5V=10) 5.5
Channel 1
Circuit Current(Typ.)[mA] 3.5E-4
Input Offset Voltage(Max.)[mV] 8.0
Input Bias Current(Typ.)[nA] 0.0010
Slew Rate(Typ.)[V/µS] 0.0024
Input Voltage Range [V] VSS to VDD-1.0
Output Voltage Range [V] VSS+0.1 to VDD-0.1
Voltage gain(Typ.)[dB] 95.0
Output current(Typ.)[mA] 2.4
CMRR(Typ.)[dB] 60.0
PSRR(Typ.)[dB] 80.0
GBW(Typ.)[MHz] 0.0040
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 105
  • ・Ultra Low Power : 0.35[μA]
    ・High large signal voltage gain
    ・Wide temperature range
        -40[℃] ~ +105[℃]
    ・Low input bias current 1[pA] (Typ.)
    ・Internal ESD protection
        Human body model (HBM) ±4000 [V] (Typ.)
    ・Internal phase compensation
    ・Low operating supply voltage
        +1.6[V] ~ +5.5[V] (single supply)
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU7411G Low Power Ground Sense Operational Amplifier SSOP5   Buy Sample
New Products:
Technical Data
Application Note

Op amp Circuit Collection

Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance