High Speedr Push-Pull Comparator - BU7252FVM

ROHM's low voltage CMOS comparators (BU7251, BU7231, BU7252, and BU7232) integrate input full swing / push-pull output functionality and 1 or 2 circuits on single chip. A low operating voltage range of between 1.8V and 5.5V (single supply configuration) and low current consumption with ultra-low input bias current make them suitable for a wide variety of applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BU7252FVM-TR Active MSOP8 3000 3000 Taping Yes
Grade Standard
Power supply(Min.)[V] 1.8
Power supply(Max.)[V] 5.5
Channel 2
Circuit Current(Typ.)[mA] 0.035
Input Offset Voltage(Max.)[mV] 11.0
Input Bias Current(Typ.)[nA] 0.0010
Input Voltage Range [V] VSS to VDD
Response Time(Typ.)[µS] 0.55
Voltage gain (Typ.)[dB] 90.0
Output current(Typ.)[mA] 6.0
PSRR(Typ.)[dB] 80.0
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
  • ・Low operating supply voltage (+1.8[V]~+5.5[V])
    ・+1.8 [V]~+5.5[V](single supply)
        ±0.9[V]~±2.75[V](split supply)
    ・Input and Output full swing
    ・Push-pull output type
    ・High speed operation
    ・Internal ESD protection
        Human body model (HBM) ±4000[V](Typ.)
    ・Wide temperature range
Other New/Updated Products Relating to Amplifiers & Linear
PART NUMBER Product Name Package Datasheet Distribution Inventory
BU7251SG High Speedr Push-Pull Comparator SSOP5   Buy Sample
BU7251G High Speedr Push-Pull Comparator SSOP5   Buy Sample
BU7252F High Speedr Push-Pull Comparator SOP8   Buy Sample
BU7252SF High Speedr Push-Pull Comparator SOP8   Buy Sample
BU7252SFVM High Speedr Push-Pull Comparator MSOP8   Buy Sample
New Products:
Technical Data
Application Note

Op-Amp / Comparator Tutorial

Application Note

Thermal Resistance