BU6909AGFT
5V Single-phase Full-wave Fan Motor Driver

The BU6909AGFT is a 5V single-phase full-wave FAN motor driver with built in HALL element. It is part of the DC brushless FAN motor driver series. BU6909AGFT is built in a compact package and provides Auto Gain Control function (AGC), silent drive by soft switching, and low battery consumption via its standby function. BU6909AGFT is best used for notebook PC cooling FANs.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU6909AGFT-TL
Status | Recommended
Package | TSSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Driver

Power Supply Voltage (Max.) [V]

5.5

Power Supply Voltage (Min.) [V]

1.8

Iout (Max.)[A]

0.8

Vcc (Max.)[V]

7

Drive Type

PWM Soft SW

Speed Control

PWM

Standby mode

Yes

FG/AL Signal

FG

Usage

Notebook PC

Number of phase

Single-phase

Power supply

5V

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x2.8 (t=0.8)

Find Similar

Features:

  • „Built in HALL element
  • „Auto Gain Control function (AGC)
  • „Soft switching drive (PWM type)
  • „Low PWM duty start up
  • „Quick start function
  • „Stand-by mode
  • „Incorporates lock protection and automatic restart circuit
  • „Compact package (GFT:TSSOF6 flat lead package) When TSSOF6 is mounted, package thickness is 0.3mm
  • „Rotating speed pulse signal (FG) output
  • „PWM speed control
X

Most Viewed