Not Recommended for New Designs BU64243GWZ
Linear Constant Current VCM Driver

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BU64243GWZ-TR
Package | UCSP35L1
Unit Quantity | 6000
Minimum Package Quantity | 6000
Packing Type | Taping
RoHS | Yes

Specifications:

Usage

VCM

Interface

I2C

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

0.77x1.3 (t=0.4)

Find Similar

Features:

  • 2.3V min driver power supply
  • Current sink output
  • 10 bit resolution current control
  • ISRC mechanical ringing compensation
  • 2-wire serial interface
  • Integrated current sense resistor
X

Most Viewed