BU5255HFV
Input Full Swing, Push-pull Output Low Supply Current CMOS Comparator

BU5255HFV is input full swing, push-pull output CMOS comparator. It feature low operating supply voltage of +1.8V to +5.5V(single supply), low supply current and extremely low input bias current.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU5255HFV-TR
Status | Recommended
Package | HVSOF5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Power supply (Min.) [V]

1.8

Power supply (Max.) [V]

5.5

Channel

1

Circuit Current(Typ.)[mA]

0.0065

Input Offset Voltage(Max.)[mV]

6

Input Bias Current(Typ.)[nA]

0.001

Input Voltage Range [V]

VSS to VDD

Response Time(Typ.)[µS]

1.6

Voltage gain (Typ.)[dB]

90

Output current(Typ.)[mA]

5

PSRR(Typ.)[dB]

80

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

1.6x1.6 (t=0.6)

Find Similar

Features:

・Low Operating Supply Voltage
・Low Supply Current
・Input Full Swing
・Push-pull Output
・Wide Operating Temperature Range(BU5255SHFV)
・Low Input Bias Curren
X

Most Viewed