Downloading...
Voltage Detector with Fixed Delay Time - BU46K414GROHM’s BU45xxxxx and BU46xxxxx series are highly accurate, low current consumption voltage detector IC series. Because the counter timer delay circuit is built-in, an external capacitor for the delay time setting is unnecessary. Two output types are available (Nch open drain and CMOS output) and detection voltages range from 2.3V to 4.8V in increments of 0.1V with fixed delay time of 200ms and 400ms, that may be selected according to application.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Voltage Detection[V] | 4.1 |
VDET Precision [%] | ±1 |
Reset Active Voltage Range [V] | 0.6 to 6 |
Output Types | CMOS |
Reset Delay Timer | Fixed Delay (400msec) |
Reset Active State | Low |
Manual Reset | No |
Watchdog Timer | No |
Auto Motive | No |
Circuit Current (ON) [µA] | 2.3 |
Circuit Current (OFF) [µA] | 2.8 |
Hysteresis Voltage [V] | VDET x 0.05 |
Comment | 1pin GND (PIN rotated) |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 105 |
Features:
- ・ Counter Timer Built-in
・ No delay time setting capacitor required
・ Low current consumption
・ Two output types (Nch open drain and CMOS output)
・ Package SSOP3 is similar to SOT-23-3 (JEDEC)
Applications:
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Power Management
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BU46L232G | Voltage Detector with Fixed Delay Time | SSOP3 | inquiry | |
BU46K482G | Voltage Detector with Fixed Delay Time | SSOP3 | inquiry | |
BU45K474G | Voltage Detector with Fixed Delay Time | SSOP3 | inquiry | |
BU45K484G | Voltage Detector with Fixed Delay Time | SSOP3 | Buy Sample | |
BU45L234G | Voltage Detector with Fixed Delay Time | SSOP3 | Buy Sample | |
BU45L444G | Voltage Detector with Fixed Delay Time | SSOP3 | inquiry |
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs