Not Recommended for New Designs BU45K242G
2.4V, Fixed Delay (200msec) Voltage Detector

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For BU45K242G

Part Number
BU45K242G
BU45K242G
BD5224G-1
BD5224G-1
Ordering Part Number BU45K242G-TL BD5224G-1TR
Similar Level - Similar Specification
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package SSOP3 (GND 1pin) SSOP5
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Under Voltage Detection Voltage [V] (typ.) 2.4 2.4
VDET Precision [%] ±1 ±0.9
Reset Active Voltage Range [V] 0.6 to 6 0.8 to 6
Output Types Open drain Open drain
Reset Delay Timer Fixed Delay (200msec) Adjustable Delay
Reset Active State Low Low
Manual Reset No No
Watchdog Timer No No
Auto Motive No No
Circuit Current (ON) [µA] 2.3 0.23
Circuit Current (OFF) [µA] 2.8 0.27
Hysteresis Voltage [V] VDET x 0.05 VDET x 0.05
L Output Current (LowVol) [mA] 2 1
L Output Current (HighVol) [mA] 8.5 2
Additional Feature 1pin GND (PIN rotated) -
Temperature (Min.)[°C] -40 -40
Temperature (Max.)[°C] 105 85
Package Size [mm] 2.9x2.8 (t=1.45) 2.9x2.8 (t=1.25)
X

Most Viewed