BU4052BCF
High Voltage CMOS Logic ICs

Analog switch series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup built in circuit from 1 to 4. It is able to be used with various applications.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU4052BCF-E2
Status | Active
Package | SOP16
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Function

Dual 4ch Analog Multiplexer / Demultiplexer

Vcc(Min.)[V]

3

Vcc(Max.)[V]

18

H Input Voltage (Min.)[V]

3.5

L Input Voltage (Max.)[V]

1.5

ON Resistance [ohm]

950

Control-output propagation delay time [ns]

170

In-Out propagation delay time [ns]

15

Max propagation frequency [MHz]

20

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

10x6.2 (t=1.71)

Find Similar

Features:

・Low power consumption
・Wide operating supply voltage (3V to 16 (18) V)
・High input impedance
・L-TTL2 input and LS-TTL1 can be driven directly.
・Pin compatible with 4S, 4000B series
・Function compatible with 4S, 4000B series
・Wide lineup of package
・Linearity with excellent transfer characteristics
X

Most Viewed