BU27TD3WG
200mA 2.7V, Fixed Output, High PSRR, High-Accuracy CMOS LDO Regulator

The BU**TD2WNVX / BU**TD3WG series integrates a 200mA output high performance FULL CMOS regulator into an ultra-compact SSON004X1010 package (1.0mm×1.0mm×0.6mm) & SSOP5 package(2.9mm×2.8mm×1.15mm). Additional features include a circuit current of only 35µA for low power consumption along with superior noise and load response characteristics, making them ideal for use in power supplies for a wide variety of applications, including logic ICs, RF circuits, and camera modules.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU27TD3WG-TR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

ch

1

Withstand Voltage (Max.)[V]

6.5

Vin(Min.)[V]

1.7

Vin(Max.)[V]

6

Iout(Max.)[A]

0.2

Vout Type

Fixed

Vout Accuracy

±1.0% (Ta=25℃)

Circuit Current[mA]

0.035

Dropout Voltage (Typ.)[V]

0.26(Io=0.2A)

Ripple Rejection [dB]

70

Load Regulation[mV]

10(Io=0.01mA to 100mA)

Output Capacitor[µF]

0.22

Shutdown Function

Yes

Thermal Shut-down

Yes

Over Current Protection

Yes

Over Voltage Protection

No

Under Voltage Lock Out

No

Discharge Function

Yes

Soft Start

No

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・High-accuracy output voltage of ±1% (±25 mV on Vout < 2.5V products)
・High ripple rejection: 70 dB (Typ., 1 kHz,)
・Compatible with small ceramic capacitor (CIN=Co=0.47 µF)
X

Most Viewed