Downloading...
 
product-image
 

10bit 6ch D/A converter - BU2507FV

BU2508FV and BU2507FV are LSI's that respectively have 4ch and 6ch of 10bit R-2R type DAC.They have terminal that can set the upper limit value / the lower limit value of DAC output independently, and can easily set voltage range best fit for application.Each channel has a buffer amplifier of full swing output type with high speed output response characteristic, and can greatly shorten stability wait time.Digital input is for TTL level input, and frequency of data transfer clock is for up to 10MHz.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BU2507FV-E2 Active SSOP-B14 2500 2500 Taping Yes
 
Specifications:
Resolution[bit] 10
Number of Channels 6
I/F LD
Update Rate[MHz] 10
Setring Time[µs] 20
Supply Voltage(Min.)[V] 4.5
Supply Voltage(Max.)[V] 5.5
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 85
Features:
  • ・Multi channels of R-2R type high performance 10bit D / A converter built in.
    (BU2507FV : 6 channels, BU2508FV : 4channels)
    ・Full swing output type buffer amplifier built in each channel output.
    ・Output of all channels can be fixed to lower standard voltage by Reset terminal.
    ・Digital input corresponds to TTL level input.
    ・Data input by 14bit 3-line serial data + reset signal. (address 4bit + data 10bit)
    ・Compact package of 0.65mm pitch 14 pins. (SSOP-B14)
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Data Converter
New Products:
 
 
Technical Data
Application Note

Thermal Resistance