Downloading...
DVD-audio Reference Clock Generators for A/V Equipments - BU2363FVThese clock generators are an IC generating three types of clocks-VIDEO, AUIDIO and SYSTEM clocks–necessary for DVD player systems, with a single chip through making use of the PLL technology. Particularly, the VIDEO clock is a DVD-Audio reference and yet achieves high C / N characteristics necessary to provide high definition images.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Supply voltage(Min.)[V] | 3.0 |
Supply voltage(Max.)[V] | 3.6 |
Reference Frequency [MHz] | 36.864 |
DVD-Video Clock1[MHz] | 54 |
DVD-Video Clock2[MHz] | 27 |
DVD,Audio,CCD Clock 768fs[MHz] | 36.8640 / 33.8688 |
DVD,Audio,CCD Clock 384fs[MHz] | 18.4320 / 16.9344 |
System Clock 768fs[MHz] | 33.8688 |
Jitter 1σ(Typ.) [psec] | 50 |
C/N(Typ.) [dB] | -80(Video) |
Operating Temperature (Min.)[°C] | -10 |
Operating Temperature (Max.)[°C] | 70 |
Features:
- ・Connecting a crystal oscillator generates multiple clock signals with a built-in PLL
・The AUDIO clock provides switching selection outputs
・The VIDEO clock achieves high C / N characteristics
・Single power supply of 3.3V
Pin Configuration:
![]() |
RELATED PRODUCTS
Other New/Updated Products Relating to Clocks & Timers
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|
New Products:
Technical Data
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs