Downloading...
 
product-image
 

Automotive Microwire BUS 8Kbit(512x16bit) EEPROM - BR93H76RFJ-WC

ROHM's high reliability serial EEPROMs command a large market share and are available in a range of capacities, bus interfaces (Microwire, I2C, SPI), operating voltages (1.8V to 5.5V, 2.5V to 5.5V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

FAQ 
Buy 
Sample 
Please contact us for purchase because there is no distribution Inventory.--- inquiry
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BR93H76RFJ-WCE2 Active SOP-J8 2500 2500 Taping Yes
 
Specifications:
Grade Automotive
I/F MicroWire BUS(3-Wire)
Density [bit] 8K
Bit Format [Word x Bit] 512 x 16
Package SOP-J8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 125
Vcc(Min.)[V] 2.7
Vcc(Max.)[V] 5.5
Circuit Current (Max.)[mA] 3.0
Standby Current (Max.)[μA] 10.0
Write Cycle (Max.)[ms] 10.0
Input Frequency (Max.)[Hz] 1.25M
Endurance (Max.)[Cycle] 106
Data Retention (Max.)[Year] 40
Features:
  • ・Serial EEPROMs compatible with Microwire bus
    ・Wide operating temperature range:-40 to 125Cel
    ・Twice the ESD resistance of conventional products: 8kV typ (HBM)
 
 
Applications:
Pin Configuration:
Pin Configration
 
 
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR93H56RF-WC Automotive Microwire BUS 2Kbit(128x16bit) EEPROM SOP8   Buy Sample
BR93H56RFJ-WC Automotive Microwire BUS 2Kbit(128x16bit) EEPROM SOP-J8   Buy Sample
BR93H66RF-WC Automotive Microwire BUS 4Kbit(256x16bit) EEPROM SOP8   Buy Sample
BR93H66RFJ-WC Automotive Microwire BUS 4Kbit(256x16bit) EEPROM SOP-J8   Buy Sample
BR93H66RFVM-WC Automotive Microwire BUS 4Kbit(256x16bit) EEPROM MSOP8   Buy Sample
BR93H76RF-WC Automotive Microwire BUS 8Kbit(512x16bit) EEPROM SOP8   Buy Sample
New Products:
 
 
Technical Data
Application Note

Thermal Resistance