BR93G56F-3
2KBit, MicroWire BUS, Low Power Serial EEPROM
BR93G56F-3
BR93G56F-3
2KBit, MicroWire BUS, Low Power Serial EEPROM
BR93G56-3 is serial EEPROM of serial 3-line Interface method.
They are dual organization(by 16bit or 8bit) and it is selected by the input of ORG PIN.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BR93G56F-3GTE2
Status |
Recommended
Package |
SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
BR93G-3
Density [bit]
2K
Bit Format [Word x Bit]
128 x 16 / 256 x 8
Comment
Selectable the format(16bit or 8bit) by ORG-pin. Cu wire.
Vcc(Min.)[V]
1.7
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
3
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
3M
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
MicroWire BUS(3-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
5x6.2 (t=1.71)
Features:
・ 3-line communications of chip select, serial clock, serial data input / output (the case where input and output are shared)・ Actions available at high speed 3MHz clock (4.5 V~5.5 V)
・ High speed write available (write time 5ms max.)
・ Same package and pin layout from 1Kbit to 16Kbit
・ 1.7~5.5V single power source action
・ Address auto increment function at read action
・ Write mistake prevention function » Write prohibition at power on » Write prohibition by command code » Write mistake prevention function at low voltage
・ Program cycle auto delete and auto end function
・ Program condition display by READY / BUSY
・ Dual organization : by 16 bit (X16) or 8 bit (X8)
・ Compact package SOP8/SOP-J8/SSOP-B8/TSSOP-B8/MSOP8/ TSSOP-B8J/DIP-T8/VSON008X2030
・ Data retention for 40 years
・ Data rewrite up to 1,000,000 times
・ Data at shipment all addresses FFFFh (X16) or FFh (X8)