BR25G512FVT-3
512KBit, SPI BUS, Low Power Serial EEPROM

BR25G512-3 is a 512kbit serial EEPROM of SPI BUS interface.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BR25G512FVT-3GE2
Status | Recommended
Package | TSSOP-B8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Series

BR25G-3

Density [bit]

512K

Bit Format [Word x Bit]

64K x 8

Vcc(Min.)[V]

1.8

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

4

Standby Current (Max.)[μA]

1

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

10M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3x6.4 (t=1.2)

Find Similar

Features:

  • High Speed Clock Action up to 10MHz (Max)
  • Wait Function by HOLDB Terminal
  • Part or Whole of Memory Arrays Settable as Read only Memory Area by Program
  • 1.8V to 5.5V Single Power Source Operation Most Suitable for Battery Use
  • Up to 128 Bytes in Page Write Mode.
  • For SPI BUS interface (CPOL, CPHA) = (0, 0), (1, 1)
  • Self-timed Programming Cycle
  • Low Current Consumption
    ·At Write Action (5V) : 0.7mA (Typ)
    ·At Read Action (5V) : 2.4mA (Typ)
    ·At Standby Action (5V) : 0.1µA (Typ)
  • Address Auto Increment Function at Read Action
  • Prevention of Write Mistake
    ·Write Prohibition at Power On
    ·Write Prohibition by Command Code (WRDI)
    ·Write Prohibition by WPB Pin
    ·Write Prohibition Block Setting by Status Registers (BP1, BP0)
    ·Prevention of Write Mistake at Low Voltage
  • More than 100 years Data Retention
  • More than 1 Million Write Cycles
  • Bit Format 64K×8
  • Initial Delivery Data
    Memory Array: FFh
    Status Register: WPEN, BP1, BP0 : 0
X

Most Viewed