BR25G128FJ-3
128KBit, SPI BUS, Low Power Serial EEPROM

BR25G128FJ-3 is a 128kbit Serial EEPROM of SPI BUS Interface.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BR25G128FJ-3GE2
Status | Recommended
Package | SOP-J8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Series

BR25G-3

Density [bit]

128K

Bit Format [Word x Bit]

16K x 8

Vcc(Min.)[V]

1.6

Vcc(Max.)[V]

5.5

Circuit Current (Max.)[mA]

8

Standby Current (Max.)[μA]

2

Write Cycle (Max.)[ms]

5

Input Frequency (Max.)[Hz]

20M

Endurance (Max.)[Cycle]

106

Data Retention (Max.)[Year]

100

I/F

SPI BUS

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.9x6 (t=1.65)

Find Similar

Features:

  • High Speed Clock Action up to 20MHz(Max)
  • Wait Function by HOLDB TerminalPart or Whole of Memory Arrays Settable asRead only Memory Area by Program1.6V to 5.5V Single Power Source Operation Most Suitable for Battery Use.Up to 64 Bytes in Page Write Mode.For SPI Bus Interface(CPOL, CPHA) =(0, 0),(1, 1)
  • Self-timed Programming CycleLow Current Consumption
  • At Write Action(5V) : 0.5mA(Typ)
  • At Read Action(5V) : 2.0mA(Typ)
  • At Standby Action(5V) : 0.1µA(Typ)
  • Address Auto Increment Function at Read ActionPrevention of Write Mistake
  • Write Prohibition at Power On
  • Write Prohibition by Command Code(WRDI)
  • Write Prohibition by WPB Pin
  • Write Prohibition Block Setting by Status Registers(BP1, BP0)
  • Prevention of Write Mistake at Low VoltageMore than 100 years Data Retention.More than 1 Million Write Cycles.Bit Format 16K×8Initial Delivery Data
  • Memory Array: FFh
  • Status Register: WPEN, BP1, BP0 : 0
X

Most Viewed