Downloading...
I²C BUS 2Kbit(256x8bit) EEPROM - BR24G02F-3AROHM's high reliability serial EEPROMs command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.7V to 5.5V, 1.8V to 5.5V, 2.5V to 5.5V, 3.0V to 3.6V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Specifications:
Grade | Standard |
I/F | I2C BUS(2-Wire) |
Density [bit] | 2K |
Bit Format [Word x Bit] | 256 x 8 |
Package | SOP8 |
Operating Temperature (Min.)[°C] | -40 |
Operating Temperature (Max.)[°C] | 85 |
Vcc(Min.)[V] | 1.7 |
Vcc(Max.)[V] | 5.5 |
Input Frequency (Max.)[Hz] | 1M |
Features:
- ・Completely conforming to I²C BUS
・Wide operating voltage range:1.7 to 5.5V
・Data rewrite up to 1,000,000times
Applications:
RELATED PRODUCTS
Other New/Updated Products Relating to Memory
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BR24G02FVT-3A | I²C BUS 2Kbit(256x8bit) EEPROM | TSSOP-B8 | Buy Sample | |
BR24G02FJ-3A | I²C BUS 2Kbit(256x8bit) EEPROM | SOP-J8 | Buy Sample | |
BR24G02FVM-3A | I²C BUS 2Kbit(256x8bit) EEPROM | MSOP8 | Buy Sample | |
BR24G02FVJ-3A | I²C BUS 2Kbit(256x8bit) EEPROM | TSSOP-B8J | Buy Sample | |
BR24G02NUX-3A | I²C BUS 2Kbit(256x8bit) EEPROM | VSON008X2030 | Buy Sample | |
BR24G02-3A | I²C BUS 2Kbit(256x8bit) EEPROM | DIP-T8 | Buy Sample |
New Products:
Technical Data
IBIS Model
Download IBIS Model
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs