I²C BUS 1Kbit(128x8bit) EEPROM - BR24G01FVJ-3A

ROHM's high reliability serial EEPROMs command a large market share and are available in a range of capacities, bus interfaces (Microwire, I²C, SPI), operating voltages (1.7V to 5.5V, 1.8V to 5.5V, 2.5V to 5.5V, 3.0V to 3.6V) and package types, making them ideal for battery powered devices. The entire series are both lead-free and RoHS-compliant.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Unit Quantity
Minimum Package Quantity
Packing Type
BR24G01FVJ-3AGTE2 Active TSSOP-B8J 2500 2500 Taping Yes
Grade Standard
I/F I2C BUS(2-Wire)
Density [bit] 1K
Bit Format [Word x Bit] 128 x 8
Package TSSOP-B8J
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Vcc(Min.)[V] 1.7
Vcc(Max.)[V] 5.5
Input Frequency (Max.)[Hz] 1M
  • ・Completely conforming to I²C BUS
    ・Wide operating voltage range:1.7 to 5.5V
    ・Data rewrite up to 1,000,000times
Other New/Updated Products Relating to Memory
PART NUMBER Product Name Package Datasheet Distribution Inventory
BR24G01NUX-3A I²C BUS 1Kbit(128x8bit) EEPROM VSON008X2030   Buy Sample
BR24G01FVT-3A I²C BUS 1Kbit(128x8bit) EEPROM TSSOP-B8   Buy Sample
BR24G01-3A I²C BUS 1Kbit(128x8bit) EEPROM DIP-T8   Buy Sample
BR24G01F-3A I²C BUS 1Kbit(128x8bit) EEPROM SOP8   Buy Sample
BR24G01FJ-3A I²C BUS 1Kbit(128x8bit) EEPROM SOP-J8   Buy Sample
BR24G01FVM-3A I²C BUS 1Kbit(128x8bit) EEPROM MSOP8   Buy Sample
New Products:
Technical Data
IBIS Model

Download IBIS Model

Application Note

Thermal Resistance