Not Recommended for New Designs
BR24G01FVJ-3
1KBit, I²C BUS, Low Power Serial EEPROM
BR24G01FVJ-3
Not Recommended for New Designs
BR24G01FVJ-3
1KBit, I²C BUS, Low Power Serial EEPROM
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BR24G01FVJ-3GTE2
Status |
Not Recommended for New Designs
Package |
TSSOP-B8J
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Series
BR24G-3
Density [bit]
1K
Bit Format [Word x Bit]
128 x 8
Comment
Cu wire bonding.
Vcc(Min.)[V]
1.6
Vcc(Max.)[V]
5.5
Circuit Current (Max.)[mA]
2
Standby Current (Max.)[μA]
2
Write Cycle (Max.)[ms]
5
Input Frequency (Max.)[Hz]
400k
Endurance (Max.)[Cycle]
106
Data Retention (Max.)[Year]
40
I/F
I2C BUS(2-Wire)
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
3x4.9 (t=1.1)
Features:
- Completely conforming to the world standard I²C BUS. All controls available by 2 ports of serial clock (SCL) and serial data (SDA)
- Other devices than EEPROM can be connected to the same port, saving microcontroller port
- 1.6V to 5.5V Single Power Source Operation most suitable for battery use
- 1.6V to 5.5V wide limit of operating voltage, possible FAST MODE 400KHz operation
- Page Write Mode useful for initial value write at factory shipment
- Self-timed Programming Cycle
- Low Current Consumption
- Prevention of Write Mistake
- More than 1 million write cycles
- More than 40 years data retention
- Noise filter built in SCL / SDA terminal
- Initial delivery state FFh