Obsolete
BP5324A
Isolated DC/DC Converter
BP5324A
Obsolete
BP5324A
Isolated DC/DC Converter
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Vin[V]
4.5 to 5.5
Vout(Typ.)[V]
12
Iout(Max.)[mA]
250
Characteristics
Isolation AC500V
Dimensions [mm]
38.5x27.0x13.6
Features:
・Isolated package type.・Built-in transformer reduces the number of external parts.