Last Time Buy BP35A1
Wi-SUN Compatible Wireless Module

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BP35A1
Status | Last Time Buy
Package |
Packing Type | Tray
Unit Quantity | 100
Minimum Package Quantity | 20
RoHS | Yes

Specifications:

Antenna

Built-in

Package Type

Connector Joint Type

Wi-SUN Profile

Wi-SUN B route

Vin[V]

2.7 to 3.6

Frequency Band Used[MHz]

922.5 to 927.9

Rx Sensitivity[dBm]

-103

Icc Transmitting[mA]

46(20mW)

Icc Receiving[mA]

30

Icc Sleeping [uA]

9

Host Interface

UART

Onboard System IC

ML7396B

Dimensions [mm]

22.0x33.5x3.9

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

80

Features:

  • Built-in antenna eliminates the need for high-frequency designs
  • Transmitting power pre-adjusted
  • MAC address included
  • Japan Radio Law certified
  • Integrated 32bit high-power MCU
  • Incorporates HEMS-optimized firmware
  • Industry-leading receiver sensitivity

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BP359C
    • UART interface board

  • User's Guide
    • Conversion Adapter Board - BP35A7A
    • BP35A7A is a 2.54mm pitch conversion adapter board dedicated to ROHM's Wi-SUN module BP35A1.

Design Resources

 
List View
Search: ×

Documents

Technical Articles

X

Most Viewed