Obsolete
BP3595
Compact Wireless LAN Module with Integrated Antenna
BP3595
Obsolete
BP3595
Compact Wireless LAN Module with Integrated Antenna
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Antenna
Built-in
Package Type
Connector Joint Type
Vin[V]
3.1 to 3.5
Host Interface
USB / SDIO / UART
Terminal Standards
IEEE802.11b/g/n
Dimensions [mm]
15.3x27.6x2.6
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・Reduce the cost and time required for radio wave authentication, as the Radio Law in Japan, the United States and Canada have been acquired.・IEEE802.11b/g/n
・IEEE802.11i (Security standard)
・WPS(Wi-Fi protected Setup)
・TCP/IP protocol stack
・Built-in Pattern Antenna
Reference Design / Application Evaluation Kit
-
- Conversion Adapter Board - BP359F
BP359F is a 2.54mm pitch conversion adapter board dedicated to ROHM wireless LAN module BP3595.