Obsolete BP3580
IEEE802.11b /g/ n-compliant Wireless LAN Modules

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BP3580
Status | Obsolete
Package |
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Antenna

None

Package Type

SMD

Vin[V]

3.1 to 3.5

Host Interface

USB / SDIO / UART

Terminal Standards

IEEE802.11b/g/n

Onboard System IC

BU1805GU

Dimensions [mm]

17.0x17.0x2.3

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Find Similar

Features:

・IEEE802.11b/g/n
・IEEE802.11i (Security standard)
・WPS(Wi-Fi protected Setup)
・TCP/IP protocol stack

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BP359C
    • UART interface board

  • User Guide
X

Most Viewed