Downloading...
 
product-image
 

USB Type-C Power Delivery Controller - BM92A13MWV (Under Development)

BM92A13 is a full function USB Type-C Power Delivery (PD) controller that supports USB Power Delivery using base-band communication. It is compatible with USB Type-C Specification and USB Power Delivery specification. BM92A13 includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP’ and SOP’’ signaling, allowing it to communicate with cable marker ICs, support alternate modes.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BM92A13MWV-ZE2 Under Development UQFN40V5050A 2500 2500 Taping Yes
 
Specifications:
Supply Voltage(Min.)[V] 3.1
Supply Voltage(Max.)[V] 20.0
Policy Manager Integrated
Power Role Consumer
Data Role UFP
Alternate Mode No
Dead Battery Support Yes
Connected the Required Initial Voltage 15V
Operating Temperature (Min.)[°C] -30
Operating Temperature (Max.)[°C] 105
Features:
    • USB Type-C Specification compatible
    • USB PD Specification compatible (BMC-PHY)
    • Connected the required initial voltage is 15V
    • Request current depends on the far-end device
    • Start of automatic power receiving without Ext-MCU
    • Two channel power path control using N-channel MOSFET drivers with back flow prevention
    • Type-C cable orientation detection
    • Built-in VCONN Switch and VCONN controller
    • Direct VBUS powered operation
    • Initial Role is UFP mode (Supports DFP/DRP mode)
    • Supports Dead Battery operation
    • SMBus Interface for Host Communication
 
ROHM Semiconductor reserves the right to change the specifications at any time.
 
Technical Data
Evaluation Board User's Guide

BM92A12MWV, BM92A13MWV, BM92A14MWV Evaluation Board

Application Note

Thermal Resistance