Downloading...
USB Type-C Power Delivery Controller - BM92A12MWV (Under Development)BM92A12 is a full function USB Type-C Power Delivery (PD) controller that supports USB Power Delivery using base-band communication. It is compatible with USB Type-C Specification and USB Power Delivery specification. BM92A12 includes support for the PD policy engine and communicates with an Embedded Controller or the SoC via host interface. It supports SOP, SOP’ and SOP’’ signaling, allowing it to communicate with cable marker ICs, support alternate modes.
| ||||
* This product is a STANDARD grade product and not recommend for on-vehicle devices. |
Part Number | Status | Package | Unit Quantity | Minimum Package Quantity | Packing Type | RoHS |
---|---|---|---|---|---|---|
BM92A12MWV-ZE2 | Under Development | UQFN40V5050A | 2500 | 2500 | Taping | Yes |
Specifications:
Supply Voltage(Min.)[V] | 3.1 |
Supply Voltage(Max.)[V] | 20.0 |
Policy Manager | Integrated |
Power Role | Consumer |
Data Role | UFP |
Alternate Mode | No |
Dead Battery Support | Yes |
Connected the Required Initial Voltage | 20V |
Operating Temperature (Min.)[°C] | -30 |
Operating Temperature (Max.)[°C] | 105 |
Features:
- USB Type-C Specification compatible
- USB PD Specification compatible (BMC-PHY)
- Connected the required initial voltage is 20V
- Request current depends on the far-end device
- Start of automatic power receiving without Ext-MCU
- Two channel power path control using N-channel MOSFET drivers with back flow prevention
- Type-C cable orientation detection
- Built-in VCONN Switch and VCONN controller
- Direct VBUS powered operation
- Initial Role is UFP mode (Supports DFP/DRP mode)
- Supports Dead Battery operation
- SMBus Interface for Host Communication
RELATED PRODUCTS
Other New/Updated Products Relating to Interface
PART NUMBER | Product Name | Package | Datasheet | Distribution Inventory |
---|---|---|---|---|
BM92A31MWV | USB Type-C Power Delivery Controller | UQFN40V5050A | inquiry | |
BM92A32MWV | USB Type-C Power Delivery Controller | UQFN40V5050A | inquiry | |
BM92A33MWV | USB Type-C Power Delivery Controller | UQFN40V5050A | inquiry | |
BM92A34MWV | USB Type-C Power Delivery Controller | UQFN40V5050A | inquiry | |
BM92A35MWV | USB Type-C Power Delivery Controller | UQFN40V5050A | inquiry | |
BM92A56MWV | USB Type-C Power Delivery Controller | UQFN40V5050A | Buy Sample |
New Products:
ROHM Semiconductor reserves the right to change the specifications at any time. |
Technical Data
Evaluation Board User's Guide
BM92A12MWV, BM92A13MWV, BM92A14MWV Evaluation Board
Thermal Resistance
The definition and how to use thermal resistance and thermal characterization parameter of packages for ROHM’s integrated circuit are described in this application note.
Part Explanation
For ICs