Obsolete
BH76706GU
Ultra-compact Wafer-level chip size package Output Capacitor-less Video Drivers
BH76706GU
Obsolete
BH76706GU
Ultra-compact Wafer-level chip size package Output Capacitor-less Video Drivers
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Vcc(Min.)[V]
2.85
Vcc(Max.)[V]
3.45
Iq[mA]
15
Number of Outputs
1
Number of Inputs
1
Input Type
BIAS
Output type
Ground Centered
Frequency response 1
-0.45(4.5MHz)
Frequency response 2
-46(23.5MHz)
LPF
8th order, 4.5MHz
75ohm driver
Yes
I/F
PORT
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
1.68x1.68 (t=1)
Features:
・Ultra-small wafer level CSP (1.6mm x 1.6mm), Hmax=1.0mm・Improved Switching noise level compare with BH768xxFVM series
・Select among four video driver amp gain settings: 6 dB, 9 dB, 12 dB, and 16.5 dB
・Large-output video driver has maximum output voltage of 5.2 Vpp Wide operation range supports low-voltage operation as well
・No output coupling capacitor is needed, which makes for a more compact design
・Built-in standby function sets circuit current to 0 µA (typ.) during standby mode
・Clear image reproduction by on-chip 8-order 4.5-MHz LPF (Low Pass Filter)
・Bias input method is used to support not only video signals but also chroma signals and RGB signals
・Ground Mode Switch makes a dual-use terminal possible. (BH76706GU)