BH76330FVM
Video Drivers with Built-in Input Selection SW

BH76330FVM and BH76331FVM are video signal switching ICs, each with three inputs and one circuit input, which feature wide dynamic range and frequency response. Since these ICs can be used with low voltage starting at VCC=2.8V, they are applicable not only in stationary devices but also in mobile devices. This product line-up supports a broad range of input signals, depending on whether or not a 6dB video amplifier and video driver are included and what combination of sync tip clamp type and bias (resistor termination) type inputs are used.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH76330FVM-TR
Status | Recommended
Package | MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.8

Vcc(Max.)[V]

5.5

Iq[mA]

10

Number of Outputs

1

Number of Inputs

3

Input Type

CLAMP

Output type

DC Output

75ohm driver

Yes

I/F

PORT

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.9x4 (t=0.9)

Find Similar

Features:

・Able to use a wide range of power supply voltage, from 2.8V to 5.5V
・Wide output dynamic range
・Excellent frequency response (100kHz / 10MHz 0dB [typ.])
・No crosstalk between channels (Typ. -65dB, f=4.43MHz)
・Built-in standby function, circuit current during standby is 0μA (Typ.)
・Sync tip clamp input (BH76330FVM)
・Bias input (Zin=150kohm) (BH76331FVM)
・6dB amp and 75ohm driver are built in
・Enables two load drivers [when using output coupling capacitor]
・Able to be used without output coupling capacitor (BH76330FVM)
・MSOP8 compact package
X

Most Viewed