Not Recommended for New Designs
BH31MA3WHFV
300mA 3.1V, Fixed Output, High-Accuracy CMOS LDO Regulator
BH31MA3WHFV
Not Recommended for New Designs
BH31MA3WHFV
300mA 3.1V, Fixed Output, High-Accuracy CMOS LDO Regulator
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | BH31MA3WHFV-TR
Status |
Not Recommended for New Designs
Package |
HVSOF6
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
ch
1
Withstand Voltage (Max.)[V]
6.5
Vin(Min.)[V]
2.5
Vin(Max.)[V]
5.5
Iout(Max.)[A]
0.3
Vout Accuracy
±1.0
Circuit Current[mA]
0.065
Dropout Voltage (Typ.)[V]
0.06(Io=0.1A)
Ripple Rejection [dB]
60
Load Regulation[mV]
6(Io=1 to 100mA)
Output Capacitor[µF]
1
Shutdown Function
Yes
Thermal Shut-down
Yes
Over Current Protection
Yes
Over Voltage Protection
No
Discharge Function
No
Soft Start
No
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
・High accuracy output voltage : ±1%・Low dropout voltage : 60mV (when current is 100mA)
・Stable with ceramic output capacitors