BH2221FV
8bit 12ch D/A converter

BH2223FV and BH2221FV are high performance 8bit R-2R-type D / A converters with 10 and 12 channels outputs, respectively. A built-in RESET function ensures that the output voltage at all channels is Low during power up. And a broad power supply voltage range (2.7V to 5.5V) provides design flexibility.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BH2221FV-E2
Status | Recommended
Package | SSOP-B20
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Resolution[bit]

8

Number of Channels

12

Update Rate[MHz]

10

Settling Time[µs]

100

Supply Voltage(Min.)[V]

2.7

Supply Voltage(Max.)[V]

5.5

I/F

LD

Operating Temperature (Min.)[°C]

-30

Operating Temperature (Max.)[°C]

85

Package Size [mm]

6.5x6.4 (t=1.45)

Find Similar

Features:

・Built-in RESET function
・High speed output response characteristics
・3-line serial interface
・Broad power supply voltage range : 2.7V to 5.5V
X

Most Viewed