BH2219FVM
8bit 2ch D/A converter
BH2219FVM
BH2219FVM
8bit 2ch D/A converter
The BH2219FVM and BH2220FVM are 8bit R-2R-type D / A converters with 2 and 3 channels, respectively. A compact package allows adjacent placement, thereby eliminating deterioration of the D / A converter due to wire pattern. Furthermore, a built-in RESET function ensures that the output voltage at all channels is Low during power up. A broad power supply voltage range (2.7V to 5.5V) is available, providing design flexibility.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | BH2219FVM-TR
Status |
Recommended
Package |
MSOP8
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Resolution[bit]
8
Number of Channels
2
Update Rate[MHz]
10
Settling Time[µs]
100
Supply Voltage(Min.)[V]
2.7
Supply Voltage(Max.)[V]
5.5
I/F
LD
Operating Temperature (Min.)[°C]
-30
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.9x4 (t=0.9)
Features:
・Compact package enabling adjacent placement・Built-in RESET function
・High speed output response characteristics
・3-line serial interface
・Broad power supply voltage range: 2.7V to 5.5V