Downloading...
 
product-image
 

Digital 16bit Serial Output Type Color Sensor IC - BH1745NUC

The BH1745NUC is a 16bit I²C digital color sensor IC that detects RGB (Red, Green, Blue) components and converts them into digital values. High sensitivity, wide detection range (0.005 to 40k lx), and excellent IR cut characteristics make it easy to accurately obtain the color temperature and brightness of ambient light, making it ideal for backlight adjustment in TVs, tablets, PCs, and other LCD-equipped applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number
Status
Package
Unit Quantity
Minimum Package Quantity
Packing Type
RoHS
BH1745NUC-E2 Active WSON008X2120 4000 4000 Taping Yes
 
Specifications:
Grade Standard
Sensor Type Color Sensor IC
Vcc(Min.)[V] 2.3
Vcc(Max.)[V] 3.6
Maximum Sensitivity [Lx/Step] 0.0050
Current Consumption (Typ.) [uA] 130.0
Standby Mode Current (Typ.) [uA] 0.8
Operating Temperature (Min.)[°C] -40
Operating Temperature (Max.)[°C] 85
Features:
    • Internal filter provides superior IR cut characteristics
    • Wide detection range: 0.005 to 40k lx
    • Supports low transmittance (dark) optical windows
    • I²C bus I/F (f/s mode support)
    • Power down function reduces power consumption
    • 50/60Hz light noise rejection function
    • 1.8V logic input I/F
    • Interrupt function
    • Selectable slave address (L: 0111000, H: 0111001)
 
 
Technical Data
Application Note

Thermal Resistance

NE Handbook Series

Sensor Networks